IESNA:LM-63-2002
[TEST]P1300788
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R40W2N902750DE010 E3D1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 3000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1672
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
3886.6 3884.3 3878.4 3869.6 3858.5 3843.9 3826.9 3805.8 3780.1 3745
3700.5 3648.4 3578.7 3492.7 3380.3 3242.2 3066 2865.2 2624 2369.4
2091.4 1813.4 1539.4 1266.7 998.6 755.7 559.6 409.7 307.9 239.4
193.2 159.8 133.5 121.7 110 89.6 71.4 56.2 44.5 39.8
35.1 29.3 24 15.8 10.5 6.4 2.9 1.2 1.2 0.6
0.6 0.6 0.6 0 0 0 0 0 0 0
0 0 0
